Balg-zuignappen in ronde vorm zijn bijzonder geschikt voor de handling van niet geheel vlakke en gebogen werkstukken. Door hun vlakke vorm en geringe volume grijpen de vacuümgrijpers het werkstuk bijzonder snel en met een hoge positioneringsnauwkeurigheid aan.

Blaasbalgzuignappen FSGA (1,5 plooien)
Blaasbalgzuignappen FSGA (1,5 plooien)
  • Diameter: 4 tot 78 mm
  • Materiaal: HT1, NBR, NBR-ESD, NK, SI, SI-AS, SI-MD, SI-HD
  • Aansluitnippel aangesloten
×
Blaasbalgzuignappen FSGA (1,5 plooien)
Ronde, universele balg-zuignap met 1,5 vouwen, verkrijgbaar in verschillende materialen voor een breed scala aan eisen.
Bellows Suction Cups FSG (2.5 Folds)
Bellows Suction Cups FSG (2.5 Folds)
  • Diameter: 3 to 88 mm
  • Material: HT1, NBR, NBR-CO, NBR-ESD, NK, SI, SI-CO, SI-HD, SI-MD
  • Connection nipple plugged into elastomer part
×
Bellows Suction Cups FSG (2.5 Folds)
Round universal suction cup with 2.5 folds, available in various materials for a wide range of requirements.
Bellows Suction Cups FSGC
New
Bellows Suction Cups FSGC
  • Diameter: 40 mm to 60 mm
  • Material: NBR
×
Bellows Suction Cups FSGC
Robust bellows suction cup FSGC for handling a wide range of workpieces in logistics applications.
Bellows Suction Cups SAB (1.5 Folds)
Bellows Suction Cups SAB (1.5 Folds)
  • Diameter: 22 to 125 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled metal sheets; very high horizontal and vertical holding forces und high suction cup stroke.
Bellows Suction Cups FSGA (1.5 Folds) from Ø 110 mm
Bellows Suction Cups FSGA (1.5 Folds) from Ø 110 mm
  • Diameter: 110 and 150 mm
  • Material: NBR, SI
  • Supporting plate screwed to elastomer part
×
Bellows Suction Cups FSGA (1.5 Folds) from Ø 110 mm
Round suction cup with 1.5 folds and large diameter for large, heavy, but sensitive workpieces; with attached connection plate.
Bellows Suction Cups FSGPL (1.5 Folds)
Bellows Suction Cups FSGPL (1.5 Folds)
  • Diameter: 100 to 250 mm
  • Material: HT1, NBR
  • Supporting plate vulcanized to elastomer part
×
Bellows Suction Cups FSGPL (1.5 Folds)
Round suction cup with 1.5 folds, large diameter, very soft sealing lip and supports at the bottom.
Bellows Suction Cups SAB HT2 (1.5 Folds)
Bellows Suction Cups SAB HT2 (1.5 Folds)
  • Diameter: 22 to 80 mm
  • Material: HT2
  • Connection nipple vulcanized to elastomer part
×
Bellows Suction Cups SAB HT2 (1.5 Folds)
Round suction cup with 1.5 folds for extremely curved and thin-walled sheet metal in high temperature areas; very high horizontal and vertical holding forces and high suction cup stroke.
Bellows Suction Cups SABT-C (1.5 Folds)
Bellows Suction Cups SABT-C (1.5 Folds)
  • Diameter: 60 and 80 mm
  • Material: NBR
×
Bellows Suction Cups SABT-C (1.5 Folds)
The special suction cup for strongly curved metal sheets, in particular for thin car body panels. Very high horizontal and vertical holding forces.
Bellows Suction Cups with Sealing Ring
Bellows Suction Cups with Sealing Ring
  • Diameter: 53 to 200 mm
  • Material: NBR / NK
×
Bellows Suction Cups with Sealing Ring
Round bellows suction cup with 1.5 folds for workpieces with uneven or rough surfaces
Bellows Suction Cups FSGB (3.5 Folds)
Bellows Suction Cups FSGB (3.5 Folds)
  • Diameter: 25 mm
  • Material: NBR, SI
  • Connection nipple plugged into elastomer part
×
Bellows Suction Cups FSGB (3.5 Folds)
Round universal suction cup with 3.5 folds for optimal damping effect and the highest suction cup stroke for fragile workpieces.
Bellows Suction Cups SDC1
Bellows Suction Cups SDC1
  • Dimensions: 20 mm to 100 mm
  • Material: PU
×
Bellows Suction Cups SDC1
Bellows suction cup for rough and slightly textured surfaces.
Bellows Suction Cups SDC2
Bellows Suction Cups SDC2
  • Dimensions: 20 mm to 100 mm
  • Material: PU
×
Bellows Suction Cups SDC2
Bellows suction cup for rough and slightly textured surfaces.