Vlakke zuignappen in ovale vorm zijn bijzonder geschikt voor de handling van smalle werkstukken. Ze worden grijpen werkstukken snel an precies door hun platte vorm met een klein intern volume.

Flat Suction Cups SGON
Flat Suction Cups SGON
  • Dimensions: 4 x 2 to 90 x 30 mm
  • Material: HT1, NBR, NBR-ESD, NBR-CO, SI, SI-HD
  • Additional anti-rotation device from size 24 x 8 mm
×
Flat Suction Cups SGON
Oval flat suction cup with maximum suction force particularly on narrow, elongated workpieces such as sections and pipes.
Suction Plates SPLO
Suction Plates SPLO
  • Dimensions: 60 x 20 to 370 x 80 mm
  • Material: NBR
  • Supporting plate vulcanized to elastomer part
×
Suction Plates SPLO
Oval suction plate with aluminum supporting plate for narrow, elongated workpieces such as sections and pipes.
Flat Suction Cups SAOF (Oval)
Flat Suction Cups SAOF (Oval)
  • Dimensions: 50 x 16 to 180 x 90 mm
  • Material: NBR
  • Connection nipple vulcanized to elastomer part
×
Flat Suction Cups SAOF (Oval)
Oval suction cup with low inner volume for elongated sheet metal such as sections, pipes or ribbing; very high horizontal and vertical holding forces.
Flat Suction Cups SAOF HT2 (Oval)
Flat Suction Cups SAOF HT2 (Oval)
  • Dimensions: 60 x 23 to 100 x 50 mm
  • Material: HT2
  • Connection nipple glued
×
Flat Suction Cups SAOF HT2 (Oval)
Oval suction cup with low inner volume for elongated sheet metal in high temperature areas; very high holding forces.