Zuignappen voor de elektronica-industrie

De zuignappen zijn geschikt voor het verwerken van printplaten, en andere elektronische componenten.

Platte zuignappen PFYN
Platte zuignappen PFYN
  • Diameter: 1 tot 30 mm
  • Materiaal: FPM, HT1, NBR, NBR-AS, NBR-ESD, SI, SI-AS
  • Geleidende, dissipatieve en lage-indruk varianten
×
Platte zuignappen PFYN
Ronde platte zuignappen voor universeel gebruik in de elektronica-industrie. Bijzonder geschikt voor de behandeling van vlakke werkstukken met gladde of licht ruwe oppervlakken.
Flat Suction Cups SUF
Flat Suction Cups SUF
  • Diameter: 1 to 30 mm
  • Material: NBR, NBR-ESD, SI, SI-CO, HT1
  • Conductive, dissipative and mark-free variants
×
Flat Suction Cups SUF
Suction cups for fast Pick&Place applications of flat workpieces with smooth or slightly rough surfaces in the electronics industry
Suction Cups SFF / SFB1
Suction Cups SFF / SFB1
  • Suction area (Ø) from 10 mm to 40 mm
  • Material: HT1, NBR-ESD
  • Dissipative and non-marking variants
×
Suction Cups SFF / SFB1
Suction cups for gentle handling of thin and flexible workpieces in the electronics industry.
Bellows Suction Cups FSGA (1.5 Folds)
Bellows Suction Cups FSGA (1.5 Folds)
  • Diameter: 2 to 33 mm
  • Material: HT1, NBR, NBR-ESD, SI, SI-CO
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants
×
Bellows Suction Cups FSGA (1.5 Folds)
Round universal bellows suction cup with 1.5 folds, available in different materials. Ideal for handling printed circuit boards and for height compensation in automated processes.
Bellows Suction Cups FSG (2.5 Folds)
Bellows Suction Cups FSG (2.5 Folds)
  • Diameter: 3 to 32 mm
  • Material: HT1, NBR, NBR-CO, NBR-ESD, SI, SI-CO
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants
×
Bellows Suction Cups FSG (2.5 Folds)
Round universal suction cup with 2.5 folds, available in different materials for a wide range of requirements in the electronics sector.
Flat Suction Cups SGON
Flat Suction Cups SGON
  • Dimensions: 4 x 2 to 30 x 10 mm
  • Material: HT1, NBR, NBR-CO, NBR-ESD, SI
  • Conductive, dissipative and mark-free variants
×
Flat Suction Cups SGON
Oval flat suction cup with maximum suction force particularly on thin and narrow areas of FR4 raw material or CCLs.