For the control and monitoring of a vacuum system, compact valves are used which are controlled via electrical switching signals. Important process data is transmitted to the control system via an integrated sensor unit.

Compact Valves LQEc / LQEi
New
Compact Valves LQEc / LQEi
  • Nominal size: 8 mm
  • Nominal flow: 240 l/min
  • Voltage: 24 V
  • Main body made of plastic
×
Compact Valves LQEc / LQEi
Direct operated, electric compact valve for decentralized control and regulation of vacuum systems.
Minicompacte afsluiter SCPM EV
Minicompacte afsluiter SCPM EV
  • Nominaal debiet: 2 m³/h (33 l/min)
  • Basislichaam van kunststof
×
Minicompacte afsluiter SCPM EV
Mini-compacte klep voor intelligente besturing en regeling van vacuümsystemen.