• Starter set for configurating vacuum end effectors for highly dynamic processes
  • Complete starter set of the modular system VEE for the configuration of up to two complete grippers
Hoogtepunten van het product
  • Starter set for the simple construction of vacuum end effectors including detailed assembly instructions
  • Set of over 120 individual parts for the assembly of up to two complete vacuum end effectors
  • Consisting of more than 120 parts
  • Including 8 vacuum suction cups SPB4-30 for pouches and other flexible packages
  • Including manual quick-change adapter with bayonet coupling
  • In sturdy plastic case with detailed assembly instructions
  • 120 VEE components
  • Including eight suction cups SPB4-30
  • Build up to two turnkey VEE configurations
De bijbehorende documentatie voor dit product is beschikbaar in deze sectie.

Documenten

Taal

Filter op