Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Element van de verbinding voor vor Vacuümzuiggrijpers "SchmalzConnector"
Connection geometry | 080 |
Vacuum connection | G1/4"-AG |
Length L1 | 32 mm |
Fitting length | 7,5 mm |
Nominal diameter dn | 8 mm |
Attribuut | Waarde |
---|---|
dn | 8 mm |
D | 19,80 mm |
D2 | 17 mm |
G1 | G1/4"-M |
L | 7,50 mm |
L1 | 32 mm |
L2 | 13 mm |
L3 | 1,50 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Attribuut | Waarde |
---|---|
Connection geometry | 080 |
Material | Aluminum |
Weight | 14,90 g |
Bestelinformatie: SC 080 G1/4-AG