Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Voor folie
Length L | 600 mm |
Width B | 109,8 mm |
Height H | 0,4 mm |
Arrangement suction cells | 3 rows, 54 mm |
Measuring range | bar |
Nozzle diameter | 1,4 mm |
Construction use | Vacuum area gripping system FXP-FMP |
Bestelinformatie: MASK-FOL SW140 600 3R54 FXP-FMP