MOD-FLAN 176.6x118 FXP

Onderdeelnr.: 10.01.38.01722

Flensmodule

Length L176,6 mm
Width B118 mm
Height H40 mm
Construction useVacuum area gripping system FXP
MOD-FLAN 176.6x118 FXP
Attribuut Waarde
B 118 mm
B2 90 mm
B3 70 mm
B4 90 mm
B5 50 mm
D mk1 31,50 mm
D mk2 40 mm
D mk3 50 mm
D mk4 56 mm
D mk5 80 mm
D mk6 85 mm
d1 5,50 mm
d2 6,50 mm
d3 6,50 mm
d4 4,50 mm
d5 8,50 mm
d6 6,50 mm
H 40 mm
H1 47 mm
L 176,60 mm
L2 152,50 mm
L3 90 mm
L4 90,20 mm

Bestelinformatie: MOD-FLAN 176.6x118 FXP