Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Hamerkopbout
Width B | 20 mm |
Height H | 5 mm |
Material | Steel |
Length L | 20 mm |
Thread G1 | M6-F |
Shape mounting elements | With step |
Surface | verzinkt |
Attribuut | Waarde |
---|---|
B | 20 mm |
B2 | 10 mm |
G1 | M6-F |
H | 5 mm |
L | 20 mm |
LG1 | 6,50 mm |
Bestelinformatie: NUT-STEI 20x20 M6-IG 10