Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flensmodule
Length L | 176,6 mm |
Width B | 118 mm |
Height H | 40 mm |
Construction use | Vacuum area gripping system FXP |
Attribuut | Waarde |
---|---|
B | 118 mm |
B2 | 90 mm |
B3 | 70 mm |
B4 | 90 mm |
B5 | 50 mm |
D mk1 | 31,50 mm |
D mk2 | 40 mm |
D mk3 | 50 mm |
D mk4 | 56 mm |
D mk5 | 80 mm |
D mk6 | 85 mm |
d1 | 5,50 mm |
d2 | 6,50 mm |
d3 | 6,50 mm |
d4 | 4,50 mm |
d5 | 8,50 mm |
d6 | 6,50 mm |
H | 40 mm |
H1 | 47 mm |
L | 176,60 mm |
L2 | 152,50 mm |
L3 | 90 mm |
L4 | 90,20 mm |
Bestelinformatie: MOD-FLAN 176.6x118 FXP