Veerstoter met onderste en zijden en hoogtecompensatie, Heavy-Duty
Attribuut | Waarde |
---|---|
B | 152 mm |
G1 | G3/8"-F |
G2 | G1/2"-AG |
H | 167,60 mm |
H1 | 129 mm |
H2 | 20 mm |
L | 41 mm |
LG1 | 13 mm |
LG2 | 10,50 mm |
Z (Stroke) | 25 mm |
Attribuut | Waarde |
---|---|
Spring rate | 3,83 N/mm |
Weight | 2300 g |
Product family | FST-STARR |
Bestelinformatie: FST-STARR 25 HD2 G1/2-AG G3/8-IG
The rigid suspension FST-STARR (retaining plate + spring plunger) is supplied as an individual part. To receive a complete rigid suspension (retaining plate + spring plunger + connection plate + accessories), the following ordering steps are required:
Available accessories: Flexolink (FLK), flange plate (FLAN-PL)