Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Montageset
Length L | 119 mm |
Width B | 119 mm |
Height H | 9,6 mm |
Measuring range | bar |
Construction use | Vacuum area gripping system FXC-FMC |
Attribuut | Waarde |
---|---|
B | 119 mm |
B2 | 90 mm |
d1 | 6,60 mm |
d2 | 6,60 mm |
D mk1 | 52 mm |
D mk2 | 85 mm |
G1 | G1/2"-F |
H | 9,60 mm |
L | 119 mm |
L2 | 90 mm |
Attribuut | Waarde |
---|---|
Weight | 0,50 g |
Bestelinformatie: SET FXC-FMC