SAUG-ANB G1/4-AG 140 MODOnderdeelnr.: 10.01.03.00345Zuigerverbind. (star)Suction cup connectionG1/4"-AGLength L140 (mm)Toon meerMinder tonen
SAUG-ANB G1/4-AG 200 MODOnderdeelnr.: 10.01.03.00343Zuigerverbind. (star)Suction cup connectionG1/4"-AGLength L200 (mm)Toon meerMinder tonen
SAUG-ANB G1/4-AG 80 MODOnderdeelnr.: 10.01.03.00352Zuigerverbind. (star)Suction cup connectionG1/4"-AGLength L80 (mm)Toon meerMinder tonen
BUCHSE 32-25x21 PAOnderdeelnr.: 10.01.03.00097Glijlagerbus met randLength L21 (mm)Outside diameter D32 (mm)Internal diameter d25 (mm)MaterialPolyamideToon meerMinder tonen
HTR-STC D32 UNIOnderdeelnr.: 10.01.03.00108TraversekoppelingConnection 1D32ShapeHaaksOutside diameter D58.9 (mm)Internal diameter d32 (mm)Toon meerMinder tonen
HTR-STB 30x30 UNIOnderdeelnr.: 10.01.03.00135TraversekoppelingLength L30.5 (mm)Connection 1Contour 30 x 30ShapeHaaksOutside diameter D58.9 (mm)Toon meerMinder tonen
SAUG-ANB G1/4-AG 140Onderdeelnr.: 10.01.03.00291Zuigerverbind. (star)Suction cup connectionG1/4"-AGLength L140 (mm)Toon meerMinder tonen
SAUG-ANB G1/4-AG 80Onderdeelnr.: 10.01.03.00292Zuigerverbind. (star)Suction cup connectionG1/4"-AGLength L80 (mm)Toon meerMinder tonen
SAUG-ANB G1/4-AG 200Onderdeelnr.: 10.01.03.00308Zuigerverbind. (star)Suction cup connectionG1/4"-AGLength L200 (mm)Toon meerMinder tonen
SAUG-ANB G1/4-AG 110Onderdeelnr.: 10.01.03.00327Zuigerverbind. (star)Suction cup connectionG1/4"-AGLength L110 (mm)Toon meerMinder tonen