• Flexolink for handling of workpieces with sloping surfaces with the aid of large suction cups or suction plates
  • Handling of large sheets of materials such as wood or sheet metal, which may sag when lifted; Flexolink prevents the sheet from being pulled off due to one-sided forces
  • Can be used together with spring plungers to compensate for differing workpiece heights and uneven surfaces
  • Automatic resetting
Najważniejsze cechy produktu
  • All-round articulated mounting of suction cups and suction plates ideal for inclined workpiece surfaces
  • Automatic return to the neutral starting position by means of rubber-metal joint
  • Low swivel point of the suction cup minimizes wear when touching down on sloping surfaces
  • Vacuum-tight, heavy-duty design with integrated protection against damage
Flexolink FLK
  • Flexible mounting made of high-quality steel with a rubber buffer (vulcanized into position) as a joint (2)
  • Maximum deflection angle limited by a screw-in stop
  • Force is transferred via a shaped metal connection within the joint
  • Flats on upper and lower halves for damage free installation (4)
  • Connection thread for top connection (1) and (3) in various sizes
  • Max. deflection: 12°
  • Connection: M10x1.25 to G1/2”
  • Deflection: max. 12°
  • Rubber buffer (vulcanised into position) as a joint
Dokumentacja dopasowania dla tego produktu jest dostępna w tej sekcji.

Dokumenty

Język

Filtr przez