• Basic Holding Fixture BHF for use with CNC laser and milling processes in the woodworking, metal, plastics and fiber composite industry
  • Manual processing and finishing of components, for example during sawing, drilling or sanding processes
  • System consisting of various suction cups and the Schmalz Uni-Base as interface to the machine table and for setting the degrees of freedom
  • Use on flat tables or other machine table types in combination with the Schmalz Steel-Plate
  • Flexible manual adjustment of stroke and swivel angle
  • High degree of freedom on every axis and easy to adjust
Najważniejsze cechy produktu
  • Any workpiece contour possible, as the height and angle of the Uni-Base is freely adjustable
  • Can be used with other clamping devices from Schmalz through use on Innospann Steel-Plate
  • Various suction cups allow optimal adaptation to the workpiece and the surrounding process
Basic Holding Fixture BHF
  • Suction cups (1) in various shapes for optimum adaptability
  • Easy adjustment of the angle of inclination by means of ball joint (2) on the Uni-Base UB
  • Star grip (3) for precise height adjustment, securely fixed using the clamping lever
  • Compressed air connection (4) for the supply of clampable suction elements
  • Simple to position and pre-fasten using the magnetic base plate (5)
  • Flexible, manually adjustable clamping solution for free-form workpieces
  • Pre-fastening using vacuum or magnets
Dokumentacja dopasowania dla tego produktu jest dostępna w tej sekcji.

Dokumenty

Język

Filtr przez