• High performance vacuum generator for handling suction tight workpieces under extreme conditions, e.g. in vacuum systems in press lines for handling metal sheets
  • Pick and place applications with short cycle times
  • In automated systems for preparation and precise monitoring of the vacuum system
  • Connection via IO-Link port Class B
Najważniejsze cechy produktu
  • IO-Link Class B interface with separate supply line for sensors and actuators for communication with the controller
  • NFC interface allows diagnosis and parameterization via smartphone
  • Integrated air saving function reduces energy costs to a minimum
  • Condition monitoring to increase efficiency and avoid downtime
  • Voltage regulator ensures a constant voltage
Compact Ejectors SXMPi Class B
  • User display (1) with large scale operating and display elements
  • Control electronics (2) with diverse monitoring functions
  • Electrical connection (3) via standard M12 plug 5-pin with electrical isolation (IO-Link Class B)
  • Removable silencer (4); main body (5) made of extremely robust plastic, power blow-off module (6)
  • Horizontal connection plate with vacuum and compressed air connection (7); optionally with Quick-Change adapter
  • NFC antenna (8) for wireless data transmission
  • Suction rate up to 220 l/min
  • Max. vacuum: 85 %
  • Main body made of plastics
Metryczna       Imperialne
Dokumentacja dopasowania dla tego produktu jest dostępna w tej sekcji.

Dokumenty

Język

Filtr przez