• Hose-free vacuum clamping system for CNC machining centers with console table (single-circuit system)
  • Flexible use for sensitive and thin components up to rough surfaces and solid wood
  • Optimized for high cutting forces when machining solid wood, solid surface materials and laminates
  • Precise positioning and safe machining thanks to mechanical pre-fixing on the console
  • Can also be used for complex workpiece geometries due to rotatable suction plate in 15° steps
Najważniejsze cechy produktu
  • Savings in set-up processes thanks to flat elastomer friction pad for a wide range of applications
  • High holding force and lateral force absorption ensure process safe machining and help avoid scrap
  • Rotatability of the suction plate in 15° steps allows flexible adaptation to the workpiece contour
  • Adaptable sealing for clamping rough surfaces
  • The mechanical clamping provides excellent stability during the set-up process and machining
Vacuum Blocks VCBL-K1-HD
  • Adaptable foam rubber sealing gasket (1), can also be used for structured surfaces
  • Rotatable and exchangeable suction plate (2), with integrated NFC tag for reading product data via smartphone
  • Robust main body (3) made of aluminum for highest stability and optimum milling results
  • Mechanical clamping (4) suitable for 1-circuit console tables
  • Sealing frame (5) for sealing to the console
  • 1-circuit vacuum systems
  • Aluminum vacuum block
  • With mechanical pre-fixation
Dokumentacja dopasowania dla tego produktu jest dostępna w tej sekcji.

Dokumenty

Język

Filtr przez