• Hose-free vacuum clamping system for CNC machining centers with console table (2-circuit system)
  • Flexible use for sensitive and thin components up to rough surfaces and solid wood
  • Optimized for high cutting forces when machining solid wood, solid surface materials and laminates
  • Precise positioning and safe machining thanks to pre-fixing by vacuum or mechanical clamping on the console
  • Can also be used for complex workpiece geometries thanks to suction plate rotatable in 15° steps
Najważniejsze cechy produktu
  • Savings in set-up processes due to the flat elastomer friction pad for a wide range of applications
  • Higher holding force and lateral force absorption ensure process safe machining and avoidance of scrap
  • Rotatability of the suction plate in 15° steps allows flexible adaptation to the workpiece geometry
  • Adaptable seal allows clamping of even rough surfaces
  • Accessories for repeatability clamping and positioning
Vacuum Blocks VCBL-K2-HD
  • Adaptable foam rubber sealing gasket (1) can also be used for structured surfaces
  • Rotatable and exchangeable suction plate (2), with integrated NFC tag for reading product data via smartphone
  • Robust main body (3) made of aluminum for maximum stability and an optimal milling result
  • Sealing frame (4) for sealing to the console
  • 2-circuit vacuum systems
  • Aluminum vacuum block
  • Pre-fixation mechanically or by vacuum
Dokumentacja dopasowania dla tego produktu jest dostępna w tej sekcji.

Dokumenty

Język

Filtr przez