New
  • Mechanically clamping system for CNC machining centers with vacuum grid table, suitable for all common grid geometries
  • Particularly suitable for narrow and curved workpieces such as frame parts and window profiles
  • For set-up, the clamp is positioned in the grid with mounting brackets and the clamping height is adapted to the workpiece with the tool-free quick adjustment
  • Fixing the clamp and clamping the workpiece by activating the vacuum on the machine table
Najważniejsze cechy produktu
  • Triangular clamping plate with tool-free quick adjustment enables shortest set-up times
  • Clamping forces up to 700 N guarantee high holding forces even with narrow workpieces
  • No additional medium required on the machine, as the clamping device is activated by the operating vacuum of the CNC machining centre
  • Special friction materials on the clamping plate and clamping surface ensure that the workpiece is held securely even with high machining forces
Mechanical clamps VCMC-R-QUICK
  • Triangular clamping plate (1), adjustable without tools in clamping height and bearing surface on the workpiece
  • The clamping plate is lowered via the piston by activating the vacuum and clamps the workpiece
  • Friction material (2) for optimizing lateral force absorption
  • Main body made of aluminum (3) with interface to the grid table with mounting brackets and sealing frame (4)
  • Interface to grid table with mounting brackets (4) and sealing frame (5)
  • Vacuum system for grid tables
  • For frames and window profiles

Filtr przez