Rope balancers are ideal as support for sensitive and precise lifting operations. The sensory detection of the manual force on the control handle enables intuitive control both on the control handle and directly on the workpiece. The load is lifted by a rope. An electromotive roller provides support in the movement by winding and unwinding the rope.

Rope Balancers NEO 30
New
Rope Balancers NEO 30
  • Quick and easy installation
  • Battery operated for mobile use
  • Up to 500 lifting strokes per battery charge
  • Max. lift capacity: 30 kg
×
Rope Balancers NEO 30
Battery operated, ultra compact and mobile rope balancer from Binar Handling for loads up to 30 kg.