Vacuum Technology in the Final Assembly

During final assembly, the car is fully assembled, meaning that the last parts, such as bumpers, cardan shaft or tank, are added to the painted body. The next step in the process is assembling the interior, the windows and attachment parts such as windshield wipers, lights, wheels, etc. In the “marriage” process, the motor and auto body are combined. After subsequent function testing, the finished car is driven from the assembly line.

Automotive customers can configure their vehicles as desired. This also makes final assembly very individual. Hardly one vehicle is like another. This high degree of individualisation entails a highly complicated logistics process. The right parts must be in the right place at the right time. Cobots automate these logistics processes.

Vacuum Technology for handling automotive glass
Vacuum technology for handling of composite parts

Product Inquiries

Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.

Product Inquiry

Schmalz Sp.zo.o.
ul. Fabianowska 131/A1
62-052 Komorniki
Polska

T: +48 61 628 67 70

schmalz@schmalz.pl
www.schmalz.pl

Business card

Formularz kontakowy


Requirements for Vacuum Technology

Handling and Installing Front, Side and Rear Windows

  • Mark-free suction cup material HT1 for handling glass along the entire process chain, from application of the adhesive to installation in the vehicle
  • Suction cups with a flexible sealing lip, a bellow and a defined support surface for gentle pickup of curved windows with high force transmission

Handling and Placing Automotive Batteries

  • Gripping system enables safe handling of different battery types using check valve technology and adaptable sealing foam
  • Available with integrated pneumatic vacuum generation or with external electrical vacuum generation, depending on customer requirements

Automated logistics processes with Cobots

  • Compressed air independent vacuum generators for autonomous warehouses or stationary handling tasks with collaborative robots (Cobots)
  • Vacuum gripper ready for connection for automated "grip into the box" and removal of individual parts from containers with chaotic or pre-sorted packing patterns
  • Handling sets for the quick assembly of gripping solutions

Vacuum Technology in Final Assembly

Vacuum lifters and smoothly running crane systems make manual processes more ergonomic

Vacuum lifters and cranes for manual processes in the automotive industry