Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flow resistor for reduction of the volume flow rate
Atrybut | Wartość |
---|---|
L | 1 mm |
D | 8,40 mm |
L1 | 7,30 mm |
dn | 2 mm |
D2 | 6,40 mm |
D3 | 5,80 mm |
SW1 | 6 mm |
Atrybut | Wartość |
---|---|
Nominal size | 200 |
Informacje dotyczące zamawiania: SC-SW 200 6
The flow resistor SC-SW, available in various diameters, is available in various colors for better differentiation.