Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Łącznik elastyczny Flexolink
Thread G1 | G1/2"-F |
Thread G2 | G1/2"-M |
Operating temperature | 0 ... 70 °C |
Shape mounting elements | Reinforced |
Atrybut | Wartość |
---|---|
dn | 6 mm |
G1 | G1/2"-F |
G2 | G1/2"-M |
L | 53 mm |
LG1 | 14 mm |
LG2 | 14 mm |
SW1 | 36 mm |
W | 8 ° |
Atrybut | Wartość |
---|---|
Bending moment | 65 Nm |
Vertical load | 4500 N |
Weight | 190 g |
Product family | FLK |
Informacje dotyczące zamawiania: FLK G1/2-IG G1/2-AG V
Jointed mounting Flexolink FLK is delivered as a ready-to-connect product.