Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Wąż do próżni i sprężonego powietrza
External diameter D | 12 mm |
Internal diameter d | 9 mm |
Length max. | 50 m |
Material hose | PU |
Bending radius min. | 70 mm |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -20 ... 90 °C |
Atrybut | Wartość |
---|---|
d | 9 mm |
D | 12 mm |
Atrybut | Wartość |
---|---|
Hose type | 12-9 |
Pressure range (operating pressure) | -0.95 ... 10.00 bar |
Operating temperature | -20 ... 90 °C |
Bending radius min. | 70 mm |
Length max. | 50 m |
Weight/Meter | 58 g/m |
Weight/Meter | 0,06 kg/m |
Material hose | PU |
Product family | VSL |
Informacje dotyczące zamawiania: VSL 12-9 PU MI-TR
Vacuum/compressed air hose VSL is delivered in the desired length.
Available accessories: hose clamp