Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction pad (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size | 20 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 40 Shore A |
Number of folds | 2,5 |
Shape | Push In |
Atrybut | Wartość |
---|---|
d | 8,50 mm |
d1 | 11,80 mm |
d2 | 10,20 mm |
d5 | 7,90 mm |
dn | 4,60 mm |
D1 | 20 mm |
Dmax(S) | 20,50 mm |
Ds | 19,60 mm |
H | 24,30 mm |
H2 | 2,20 mm |
H3 | 7,20 mm |
H5 | 2 mm |
Z (Stroke) | 9 mm |
Atrybut | Wartość |
---|---|
Suction force (-600mbar) | 4,90 N |
Pull-off force | 8 N |
Volume | 2,50 cm³ |
Curve radius (min) (convex) | 25 mm |
Size | 20 |
Number of folds | 2,50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 40 Shore A |
Weight | 2,50 g |
Product family | SPB2 |
Informacje dotyczące zamawiania: SPB2 20 SI-40 P
Bellows suction cup SPB2 P is delivered as a ready to connect component. Available in different diameters as single component or with integrated flow restrictor.
Available spare parts: flow restrictor
Available accessories: filter screen