Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Front foil
Length L | 798 mm |
Width B | 109,8 mm |
Height H | 0,4 mm |
Arrangement suction cells | 3 rows, 18 mm |
Measuring range | bar |
Nozzle diameter | 0,7 mm |
Construction use | Vacuum area gripping system FXP-FMP |
Informacje dotyczące zamawiania: MASK-FOL SW70 798 3R18 FXP-FMP