Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Nut for profile slot
Width B | 20 mm |
Height H | 4,9 mm |
Material | Steel |
Length L | 20 mm |
Thread G1 | M8-F |
Shape mounting elements | With step |
Surface | galvanised |
Weight | 15,9 g |
Atrybut | Wartość |
---|---|
B | 20 mm |
B2 | 10 mm |
G1 | M8-F |
H | 4,90 mm |
L | 20 mm |
LG1 | 6,40 mm |
Informacje dotyczące zamawiania: NUT-STEI 20x20 M8-IG 10