Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
+Schorsing, flexibel FST-FLEX 25 HD2 G1/2-AG G3/8-IG Aufhängung flex 25 Hub doppel
Spring stroke Z | 25 mm |
Shape mounting elements | Heavy Duty 2 spring plunger |
Construction use | Mounting section |
Atrybut | Wartość |
---|---|
B | 150 mm |
G1 | G3/8"-F |
G2 | G1/2"-M |
G3 | G1/2"-M |
H | 167,60 mm |
H1 | 129 mm |
H2 | 20 mm |
H3 | 10 mm |
H4 | 20 mm |
L | 40,50 mm |
L3 | 5,60 mm |
L4 | 11,10 mm |
LG1 | 14,50 mm |
LG2 | 10,50 mm |
LG3 | 14 mm |
Z (Stroke) | 25 mm |
Atrybut | Wartość |
---|---|
Weight | 2700 g |
Spring rate | 3,83 N/mm |
Product family | FST-FLEX |
Informacje dotyczące zamawiania: FST-FLEX 25 HD2 G1/2-AG G3/8-IG
The flexible suspension FST-FLEX (retaining plate + spring plunger) is supplied as an individual part. To receive a complete flexible suspension (retaining plate + spring plunger + connection plate + accessories), the following ordering steps are required:
Available accessories: Flexolink (FLK), flange plate (FLAN-PL)