Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Czujnik podciśnienia z dwoma cyfrowymi sygnałami wyjściowymi i wyświetlaczem LED
Measuring range | -1,0 ... 0,0 bar |
Construction shape vacuum switch | with display |
Electrical connection | Male connect M8, 4 pole |
Indication | 2xLED |
Protection type IP | IP 65 |
Atrybut | Wartość |
---|---|
D | 19,60 mm |
G1 | G1/8"-M |
G2 | M5-F |
G3 | M8x1-M |
L | 60,50 mm |
L1 | 77,50 mm |
LG1 | 8 mm |
Atrybut | Wartość |
---|---|
Measured medium | Non-aggressive gases; dry, oil-free air |
Measuring range | -1,0 ... 0,0 bar |
Overpressure resistance | 8 bar |
Measuring range | -14.5 ... 0.0 psi psi |
Overpressure resistance | 116,03 psi |
Repeatability | ± 3% of full-scale value |
Hysteresis | Adjustable |
Inputs/outputs | 2 digital |
Switching capacity (max) | 100 mA |
Indication | 2xLED |
Electrical connection | Male connect M8, 4 pole |
Connection | G1/8"-M + M5-F |
Voltage | 10-30V DC |
Current consumption | 35 mA |
Protection type IP | IP 65 |
Operating temperature | 0 ... 50 °C |
Weight | 16 g |
Construction shape vacuum switch | with display |
Product family | VSI |
Informacje dotyczące zamawiania: VSi V D M8-4
Vacuum and pressure switch VSi is delivered as a ready-to-connect product (without connection cable). The product consists of:
Available accessories: connection cable, mounting bracket