Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction pad (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
Size | 40 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 2,5 |
Shape | Push In |
Atrybut | Wartość |
---|---|
d | 12,50 mm |
d1 | 15,70 mm |
d2 | 17,80 mm |
d5 | 11,50 mm |
dn | 4,60 mm |
D1 | 43,50 mm |
Dmax(S) | 44,60 mm |
Ds | 42,70 mm |
H | 47 mm |
H2 | 2,20 mm |
H3 | 7,20 mm |
H5 | 2 mm |
Z (Stroke) | 20 mm |
Atrybut | Wartość |
---|---|
Suction force (-600mbar) | 14,90 N |
Pull-off force | 40 N |
Volume | 22 cm³ |
Curve radius (min) (convex) | 75 mm |
Size | 40 |
Number of folds | 2,50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 18,20 g |
Product family | SPB2 |
Informacje dotyczące zamawiania: SPB2 40 SI-55 P
Bellows suction cup SPB2 P is delivered as a ready to connect component. Available in different diameters as single component or with integrated flow restrictor.
Available spare parts: flow restrictor
Available accessories: filter screen