Holder System for Profile with T-slot HP

The holders for standard slot profiles are suitable for connecting a wide range of Schmalz components. This also allows a flexible vacuum gripper to be set up.

Holders for Suction Cups HP-SG
Holders for Suction Cups HP-SG
  • Width 35 mm, mounting for vacuum suction cups with connections G1/4" and G3/8", internal and external threads
  • Material: Aluminum
  • Connection to profile with double sliding blocks M6
×
Holders for Suction Cups HP-SG
Lightweight holder for direct connection of suction cups to standard slot profiles, also possible in combination with SEAC ejector.
Holders for Needle Grippers HPS-SNG
Holders for Needle Grippers HPS-SNG
  • Suitable for needle grippers type SNG-AP and SNGi-AE
  • Material: Aluminum
  • Connection to profile with double sliding blocks M6
×
Holders for Needle Grippers HPS-SNG
Stable holder for direct connection of needle grippers to standard slot profile.