Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Washer with shoulder
External diameter D | 38 mm |
Internal diameter d | 18,5 mm |
Length L1 | 5 mm |
Material | Steel |
Surface | galvanised |
Atrybut | Wartość |
---|---|
D | 38 mm |
d | 18,50 mm |
D2 | 30 mm |
L | 3 mm |
L1 | 5 mm |
Atrybut | Wartość |
---|---|
Material | Steel |
Surface | galvanised |
Informacje dotyczące zamawiania: SCHE 38-18.5x5 ST VZ