Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum filter with replaceable filter cartridge
Connection | Hose 8/6 with Cap nut |
Filter pore size | 50 µm |
Atrybut | Wartość |
---|---|
d | 8 mm |
D | 23 mm |
L | 68 mm |
Atrybut | Wartość |
---|---|
Connection | Hose 8/6 with Cap nut |
Filter pore size | 50 µm |
Nominal flow rate | 66 l/min |
Nominal flow rate | 3,96 m³/h |
Max. vacuum | -990 mbar |
Overpressure (max) at 25°C | 7 bar |
Overpressure (max) at 50°C | 5 bar |
Weight | 10 g |
Product family | VFI |
Informacje dotyczące zamawiania: VFI CN8/6 50
Inline filter VFI is delivered as a ready-to-connect product.
Available spare parts: filter cartridge (filter insert)