Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Mounting bracket
Atrybut | Wartość |
---|---|
B | 30 mm |
d | 3,50 mm |
d1 | 4,20 mm |
H | 43,50 mm |
H2 | 3,50 mm |
H3 | 6,10 mm |
L | 29,50 mm |
s | 1,50 mm |
X1 | 20 mm |
Y1 | 20 mm |
Informacje dotyczące zamawiania: BEF-WIN 30x43.5x29.5 1.5