Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) with 1.5 corr. for dynamic handling workpieces
Size | 15 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Number of folds | 1,5 |
Atrybut | Wartość |
---|---|
D1 | 11,50 mm |
Dmax(S) | 16 mm |
Dk | 12,80 mm |
Ds | 15 mm |
d | 7,50 mm |
d1 | 10,40 mm |
d2 | 4,70 mm |
H | 16 mm |
H2 | 4,70 mm |
Z (Stroke) | 4 mm |
Atrybut | Wartość |
---|---|
Suction force (-600mbar) | 1 N |
Volume | 0,76 cm³ |
Size | 15 |
Number of folds | 1,50 |
Suction cup material | EPDM |
Material hardness [Shore A] | 45 Shore A |
Curve radius (min) (convex) | 12 mm |
Nipple family | SC 040 |
Product family | SFB1 |
Informacje dotyczące zamawiania: SFB1 15 EPDM-45 SC040