Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction pad ""SchmalzConnector""
Connection geometry | 040 |
Vacuum connection | G1/4"-F |
Fitting length | 17,3 mm |
Nominal diameter dn | 4,1 mm |
Atrybut | Wartość |
---|---|
D | 10,30 mm |
D2 | 8 mm |
dn | 4,10 mm |
G1 | G1/4"-F |
L | 17,30 mm |
L1 | 24 mm |
L2 | 4,80 mm |
L3 | 1,90 mm |
LG1 | 12 mm |
SW1 | 17 mm |
SW2 | 4 mm |
Atrybut | Wartość |
---|---|
Connection | G1/4"-F |
Material | Aluminum |
Informacje dotyczące zamawiania: SC 040 G1/4-IG