Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Connection element for suction cup "SchmalzConnector"
Connection geometry | 050 |
Vacuum connection | G1/4"-M |
Fitting length | 7,2 mm |
Nominal diameter dn | 4,1 mm |
Atrybut | Wartość |
---|---|
D | 17 mm |
D2 | 12 mm |
dn | 4,10 mm |
G1 | G1/4"-M |
L | 7,20 mm |
L1 | 26,50 mm |
L2 | 6,80 mm |
L3 | 2,50 mm |
LG1 | 10 mm |
SW1 | 17 mm |
SW2 | 4 mm |
Atrybut | Wartość |
---|---|
Connection | G1/4"-M |
Material | Aluminum |
Informacje dotyczące zamawiania: SC 050 G1/4-AG SW410