Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Nipple family | N 016 |
Thread G1 | M5-F |
Length L1 | 16 mm |
Fitting length | 10 mm |
Nominal diameter dn | 3,1 mm |
Spanner size SW2 | 3 mm |
Material | Aust. Stainless steel |
Atrybut | Wartość |
---|---|
dn | 3,10 mm |
D | 6,50 mm |
D2 | 5,80 mm |
G1 | M5-F |
L | 10 mm |
L1 | 16 mm |
L2 | 3,50 mm |
L3 | 2,50 mm |
LG1 | 5,50 mm |
SW1 | 8 mm |
SW2 | 3 mm |
Atrybut | Wartość |
---|---|
Nipple family | N 016 |
Material | Aust. Stainless steel |
Weight | 1,60 g |
Informacje dotyczące zamawiania: SA-NIP N016 M5-IG DN310