Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Thread G1 | M5-M |
Length L1 | 15,9 mm |
Fitting length | 5 mm |
Nominal diameter dn | 2,5 mm |
Material | Aluminum |
Atrybut | Wartość |
---|---|
dn | 2,50 mm |
D | 5,50 mm |
D2 | 4,70 mm |
G1 | M5-M |
L | 5 mm |
L1 | 15,90 mm |
L2 | 3,90 mm |
L3 | 2 mm |
LG1 | 5 mm |
SW1 | 7 mm |
Atrybut | Wartość |
---|---|
Material | Aluminum |
Weight | 1 g |
Informacje dotyczące zamawiania: SA-NIP N062 M5-AG DN250