Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection nipple
Thread G1 | G1/8"-F |
Length L1 | 17,9 mm |
Fitting length | 12 mm |
Nominal diameter dn | 3,5 mm |
Material | Aluminum |
Atrybut | Wartość |
---|---|
dn | 3,50 mm |
D | 5,50 mm |
D2 | 4,70 mm |
G1 | G1/8"-F |
L | 12 mm |
L1 | 17,90 mm |
L2 | 3,90 mm |
L3 | 2 mm |
LG1 | 8 mm |
SW1 | 14 mm |
Atrybut | Wartość |
---|---|
Material | Aluminum |
Weight | 4,50 g |
Informacje dotyczące zamawiania: SA-NIP N062 G1/8-IG DN350