Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Przyssawka mieszkowa (okrągła)
Size | 9 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 2,5 |
Atrybut | Wartość |
---|---|
d | 4,50 mm |
d2 | 4,10 mm |
D1 | 8,90 mm |
Dk | 9 mm |
Dmax(S) | 9,50 mm |
Ds | 9 mm |
H | 15 mm |
H2 | 3,80 mm |
H3 | 8,20 mm |
Z (Stroke) | 3 mm |
Atrybut | Wartość |
---|---|
Suction force (-600mbar) | 0,79 N |
Pull-off force | 2,30 N |
Curve radius (min) (convex) | 10 mm |
Size | 9 |
Nipple family | N 016 |
Number of folds | 2,50 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 0,60 g |
Product family | FG |
Informacje dotyczące zamawiania: FG 9 NBR-55 N016