Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Przyssawka mieszkowa (okrągła)
Size | 18 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Number of folds | 2,5 |
Atrybut | Wartość |
---|---|
d | 4,50 mm |
d2 | 8 mm |
D1 | 17,80 mm |
Dk | 10 mm |
Dmax(S) | 19 mm |
Ds | 17,20 mm |
H | 22,60 mm |
H2 | 3,80 mm |
H3 | 9 mm |
Z (Stroke) | 9 mm |
Atrybut | Wartość |
---|---|
Suction force (-600mbar) | 3,02 N |
Pull-off force | 8,50 N |
Volume | 1,65 cm³ |
Curve radius (min) (convex) | 20 mm |
Size | 18 |
Nipple family | N 016 |
Number of folds | 2,50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 1,90 g |
Product family | FG |
Informacje dotyczące zamawiania: FG 18 HT1-60 N016