Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction pad (round) for very uneven workpieces
Size | 4 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 2,5 |
Atrybut | Wartość |
---|---|
d | 3,50 mm |
d2 | 2,40 mm |
D1 | 5,10 mm |
Dk | 7 mm |
Dmax(S) | 5,50 mm |
Ds | 3,80 mm |
H | 14 mm |
H2 | 3,90 mm |
H3 | 7 mm |
Z (Stroke) | 1,50 mm |
Atrybut | Wartość |
---|---|
Suction force (-600mbar) | 0,27 N |
Pull-off force | 0,60 N |
Volume | 0,12 cm³ |
Curve radius (min) (convex) | 4 mm |
Size | 4 |
Nipple family | N 017 |
Number of folds | 2,50 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 0,40 g |
Product family | FG |
Informacje dotyczące zamawiania: FG 4 NBR-55 N017