Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Balgsauger (okrągła) z 1,5 Falten
Size | 43 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Number of folds | 1,5 |
Atrybut | Wartość |
---|---|
d | 8 mm |
d1 | 14,50 mm |
d2 | 21,90 mm |
D1 | 45,90 mm |
Dk | 18 mm |
Dmax(S) | 47,50 mm |
Ds | 38 mm |
H | 27,60 mm |
H2 | 13 mm |
H3 | 17,10 mm |
Z (Stroke) | 10 mm |
Atrybut | Wartość |
---|---|
Number of folds | 1,50 |
Suction force (-600mbar) | 22,80 N |
Size | 43 |
Suction cup material | Nitrile rubber NBR |
Weight | 11 g |
Curve radius (min) (convex) | 60 mm |
Product family | FGA |
Informacje dotyczące zamawiania: FGA 43 NBR-55 N018