Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Przyssawka mieszkowa (okrągła)
Size | 11 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Number of folds | 1,5 |
Atrybut | Wartość |
---|---|
d | 4,50 mm |
d2 | 5,10 mm |
D1 | 12 mm |
Dk | 10 mm |
Dmax(S) | 13 mm |
Ds | 10,40 mm |
H | 16 mm |
H2 | 3,80 mm |
H3 | 9,30 mm |
Z (Stroke) | 4 mm |
Atrybut | Wartość |
---|---|
Number of folds | 1,50 |
Suction force (-600mbar) | 1,20 N |
Size | 11 |
Suction cup material | Silicone SI |
Weight | 0,80 g |
Curve radius (min) (convex) | 10 mm |
Product family | FGA |
Informacje dotyczące zamawiania: FGA 11 SI-55 N016