Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
+Zuigeraansluitnippel SA-NIP N019 G1/4-AG DN820 für FG 88 und FGA 78
Nipple family | N 019 |
Thread G1 | G1/4"-M |
Length L1 | 40 mm |
Fitting length | 6 mm |
Nominal diameter dn | 8,2 mm |
Spanner size SW2 | 8 mm |
Material | Aluminum |
Atrybut | Wartość |
---|---|
dn | 8,20 mm |
D | 20 mm |
D2 | 13,50 mm |
G1 | G1/4"-M |
L | 6 mm |
L1 | 40 mm |
L2 | 19 mm |
L3 | 4 mm |
LG1 | 11 mm |
SW1 | 21 mm |
SW2 | 8 mm |
Atrybut | Wartość |
---|---|
Nipple family | N 019 |
Material | Aluminum |
Weight | 14 g |
Informacje dotyczące zamawiania: SA-NIP N019 G1/4-AG DN820