Efficient
New
  • Ready-to-connect handling set for lightweight robots and cobots based on an electrical vacuum generator in miniature construction
  • Contains the vacuum generator, flange, suction cup and connection cable
  • Handling of airtight workpieces weighing up to 3 kg
  • Ideal for automated handling of small parts, such as bin picking with a single suction cup
  • Integration in automated machines in tight spaces
Najważniejsze cechy produktu
  • Ready-to-connect handling set for simple installation and start of operations (plug & work)
  • Various areas of application thanks to exchangeable suction cups
  • Ideal for handling small workpieces with a single suction cup
  • Higher payload of the robot due to low weight
  • No compressed air hoses necessary thanks to electrical operation
Handling Sets ECBPMi
  • Modular adapter flange (1) including cable strain relief
  • Disruption-free design adapted to the size of the robot flange
  • Intuitive operation via user interface with capacitive buttons (2) and state indicator around the entire circumference
  • Electrical connection cable (3)
  • Includes flat and bellows suction cup
  • Set includes vacuum generator, flange, suction cup and connection cable
  • Flexible, replaceable suction cup
  • Suction rate up to 1.6 l/min
  • Max. vacuum: 60 %

Dokumenty

Wybierz język

Filtr przez