Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing plate (FXP/FMP)
Length L | 1.234 mm |
Width B | 128 mm |
Height H | 20 mm |
Arrangement suction cells | 3 rows, 18 mm |
Material type | Foam O, Height 20 mm |
Add. function | Adhesive tape on one side |
Measuring range | bar |
Weight | 0,075 kg |
Ordering information: DI-PL 1234x128 3R18 LL-20x7 O20 KE