Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Size | 5 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d1 | 4,70 mm |
d | 3,10 mm |
Dk | 6,70 mm |
Dmax(S) | 5,70 mm |
Ds | 5 mm |
H | 5,50 mm |
H2 | 2,30 mm |
H3 | 3 mm |
Z (Stroke) | 0,50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 0,90 N |
Pull-off force | 0,90 N |
Volume | 0,01 cm³ |
Curve radius (min) (convex) | 8 mm |
Size | 5 |
Nipple family | SC020 |
Suction cup material | Silicone SI conductive |
Material hardness [Shore A] | 55 Shore A |
Weight | 0,10 g |
Product family | SUF |
Ordering information: SUF 5 SI-CO-55 SC020