SC 040 G1/8-AG

Part no.: 10.01.06.02490

Connection element for suction cup "SchmalzConnector"

Connection geometry040
ConnectionG1/8"-M
Length L120,2 mm
Fitting length6 mm
Nominal diameter dn4,1 mm
SC 040 G1/8-AG
Attribute Value
dn 4,10 mm
D 10,30 mm
D2 8 mm
G1 G1/8"-M
L 6 mm
L1 20,20 mm
L2 4,80 mm
L3 1,90 mm
LG1 7,50 mm
SW1 14 mm
SW2 4 mm
Attribute Value
Connection geometry 040
Material Aluminum
Weight 4,30 g

Ordering information: SC 040 G1/8-AG